IESNA:LM-63-2002
[TEST]P821217
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1908-473-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-735-24VDC-WQ
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND WIDE DISTRIBUTION
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4984
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
335.4 340.9 348.8 353.5 359.7 374.6 395.8 424 454.6 474.2
497.7 524.3 560.4 596.4 630.1 682.6 751.6 811.9 859 902.1
953.8 1014.2 1086.3 1123.1 1126.2 1116.8 1104.3 1082.3 1012.6 909.1
788.4 648.1 502.4 329.2 146.6 10.2 0
335.4 340.9 348.8 353.5 360.5 375.4 395.8 424 451.4 476.5
500 529 560.4 591.7 637.2 690.5 752.4 806.5 859 913.8
967.9 1025.9 1075.3 1110.6 1131.7 1150.5 1138 1070.6 1002.4 912.3
796.3 659.9 506.3 335.4 159.1 11.8 0
335.4 340.9 347.2 352.7 362.9 378.5 396.6 419.3 449.1 478.1
509.4 534.5 558.8 594.1 642.7 705.4 769.6 834.7 892.7 942
988.3 1058 1125.4 1181.1 1185 1196 1205.4 1153.7 1073.7 981.2
862.1 713.2 543.9 369.1 181.8 14.1 0
335.4 340.1 345.6 351.1 363.7 380.9 398.9 423.2 452.2 479.6
504.7 532.2 563.5 608.2 654.4 726.5 810.4 869.2 920.1 975.8
1040.8 1123.9 1188.9 1241.4 1283.8 1297.9 1277.5 1250.1 1179.5 1082.3
953.8 804.9 617.6 425.6 208.5 14.9 0
335.4 340.1 344.1 348.8 362.1 380.9 397.4 424 458.5 488.3
510.2 539.2 576 616 665.4 746.1 828.4 885.6 946.8 1013.4
1083.1 1155.2 1246.9 1322.2 1339.4 1348 1362.9 1324.5 1250.8 1159.1
1023.6 851.1 678.7 465.5 234.3 16.5 0
335.4 340.1 344.1 348.8 362.1 379.3 395.8 423.2 456.1 485.1
505.5 536.9 574.5 612.9 663.8 750 831.5 887.2 953 1022
1094.9 1172.5 1269.7 1351.9 1351.9 1378.6 1393.5 1342.5 1275.9 1174.8
1033 872.3 692.8 461.6 241.4 12.5 0
335.4 340.1 344.8 349.5 362.9 380.1 397.4 424.8 459.3 488.3
509.4 539.2 575.3 614.4 663 739.8 826.1 883.3 946 1013.4
1082.3 1162.3 1249.3 1326.9 1344.1 1351.9 1368.4 1326.9 1257.1 1164.6
1022.8 855.8 677.1 465.5 234.3 12.5 0
335.4 340.9 345.6 351.1 363.7 381.7 398.1 420.9 450.6 478.9
503.9 531.4 565.1 609.7 655.2 729.7 808.8 869.2 916.2 978.1
1043.9 1125.4 1190.5 1246.1 1290.8 1299.4 1281.4 1251.6 1181.1 1081.6
957.7 807.2 619.9 420.9 211.6 12.5 0
335.4 340.9 346.4 351.9 362.1 377.8 395.8 418.5 448.3 477.3
507.1 532.2 558 594.1 645 706.1 772.8 834.7 893.5 939.7
988.3 1059.6 1133.3 1181.1 1187.4 1200.7 1208.5 1152.9 1075.3 985.2
861.3 717.1 548.6 373.1 181.8 11 0
335.4 340.9 348 351.9 359.7 373.8 395 421.6 449.9 474.2
497.7 528.2 558.8 590.9 632.5 688.1 752.4 805.7 859.8 914.6
967.1 1027.5 1075.3 1114.5 1136.4 1156 1138 1069 1004.7 916.2
801 663 507.9 333.9 156 12.5 0
335.4 340.9 348 351.1 359.7 374.6 396.6 423.2 450.6 471.8
497.7 526.7 561.9 593.3 628.6 678.7 751.6 811.2 857.4 901.3
959.3 1021.2 1086.3 1122.3 1121.5 1117.6 1109 1084.7 1014.2 903.6
784.5 646.6 496.1 314.3 152.8 10.2 0
